??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R090K-NU-RH10-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R090K-NU-RH10-S49
VERF
Availability
Available
BC
Order code
BOS029F
TC
Artikelbezeichnung
BOS R090K-NU-RH10-S49
PX
Product view
58432_AB
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.01200 kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R090K, Dimension = 10.7 x 43.5 x 19.5 mm, Interface = NPN normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Beam characteristic = Focus, typical at 90 mm, Light type = LED, red light, Light spot size = Ø 4.5 mm at 60 mm, Range = 20...350 mm, Connection = Connector, M8x1, 3-pin, Housing material = PC PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.